All the benefits of radar level measurement from only £299!

Introducing the new Micropilot FMR10 radar

Endress+Hauser's new Micropilot FMR10 free-space radar offers all the benefits of non-contact radar level measurement at a fraction of the cost. From only £299, our new Micropilot FMR10 radar device offers reliable continuous level measurement in a multitude of applications such as storage tanks, open basins, pump stations and utilities.

Save time and money

Micropilot FMR10 features Bluetooth wireless technology, meaning you’ll save time, energy and costs with simple commissioning, operation and maintenance via our free SmartBlue app (available for Android and iOS devices). Signal curves can be displayed on any Bluetooth-enabled smartphone or tablet.

More punch for your pound

With its compact design (only 140mm tall) and wireless remote access, Micropilot FMR10 is easy to install in difficult-to-access applications with limited space e.g. stormwater basins, wet wells or pump chambers. And there’s more… not only does its full PVDF body guarantee a long sensor lifetime but also its hermetically sealed wiring (including 10m cable) and fully potted electronics eliminate water ingress (IP66 protection) to offer even more punch for your pound!

Watch our video > Micropilot FMR10/20 low-cost radar devices.

Micropilot FMR10: all the benefits of non-contact radar level measurement at a fraction of the cost. ©Endress+Hauser

Micropilot FMR10: all the benefits of non-contact radar level measurement at a fraction of the cost.

Micropilot FMR10 offers simple commissioning, operation and maintenance via our free SmartBlue app. ©Endress+Hauser

Micropilot FMR10 offers simple commissioning, operation and maintenance via our free SmartBlue app.