Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Need a flowmeter calibrating quickly?

Book an appointment at our Manchester facility today

Our flow calibration facilities in Manchester are UKAS accredited (accreditation number – 10496) and meet the requirements of ISO 17025. Our wet flow calibration rig incorporates the very latest developments in Endress+Hauser flow technology to provide high quality, water-based flow calibrations.

Benefits

  • Simple online appointment booking
  • Choose your own time and date
  • Pay by any major debit or credit card

Flowmeters from 1-100mm are calibrated against Endress+Hauser Promass Coriolis twin reference meters. Calibration of your flowmeter can be carried out in volume or mass, with the best possible measurement uncertainty of ±0.1% o.r. (of reading). Our flow calibration rig is suitable for any meter with DIN/ANSI flanges, screwed threads or hygienic process connections and flow ranges from 0.001m³/hr up to 80m³/hr (1 to 80,000kg/hr).

Sounds good? Booking your flowmeter for calibration couldn’t be simpler. You’ll need to complete a COSHH form, so please download it here. Then click on the button below to access our online booking system. Simply select the date and time of your choice and follow the online instructions.

Online booking system >>>