Endress+Hauser is a leading supplier of pressure and temperature measurement instrumentation. Not only do we offer a full portfolio of pressure and temperature measurement devices for applications across the process industries, we offer fast delivery too. From simple pressure and temperature transmitters to high accuracy and vibration resistant instruments, we'll have the device on your doorstep quickly. Selected devices are even available next working day!
Benefits
- Instant access to prices and delivery times with your online account. >>> Register here
- Fast delivery on a wide range of pressure and temperature devices.
- Our online Applicator selection tool will guide you to the ideal devices.
- Need a diaphragm seal? Our online Applicator sizing tool will find you the perfect one!
- Unsure of the best fit solution? We're on hand to help! Call us on 0161 286 5050.
Which device?
- Cerabar PMP71B absolute and gauge pressure transmitter for applications with fast-changing temperatures or high pressures (up to 700 bar) >>>
- Deltabar PMD75B differential pressure transmitter for hydrostatic level, filter blockage and dp flow applications >>>
- iTHERM ModuLine TM151 Industrial modular thermometer with barstock thermowell >>>
- iTHERM ModuLine TM131 Industrial modular thermometer with welded thermowell >>>
Deltabar PMD75 dp transmitter with stainless steel housing.
Why choose Endress+Hauser?
We offer more than just the sale of pressure and temperature devices, we're on hand to offer practical application advice to ensure you get the right solution. We're also there to provide support throughout the entire life cycle of your device with commissioning, calibration and even spares and repairs!
Interested? Request a qoute today or call us on 0161 286 5050!
Downloads
Explore additional resources