Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Declaration of conformity under the EU battery regulation (EUBR)

Declaration of compliance of battery packs with regulation (EU) 2023/1542

Battery pack

The manufacturer Endress+Hauser SICK GmbH+Co. KG, Bergener Ring 27, 01458 Ottendorf-Okrilla, Germany, hereby declares, under its sole responsibility, that the battery packs listed in this declaration comply with the applicable requirements of Regulation (EU) 2023/1542 on batteries and waste batteries.

Technical data of battery packs

Battery pack 2R6

Test summary

Battery pack 3R6

Test summary

Battery pack 2R20

Test summary

Technical data of battery SL-2880

SL-2880

6050492 battery, MONO - 3V6 19AH LI. ER20 +A SL-2880/T

Data sheet

SL-2880

6050492 battery, MONO - 3V6 19AH LI. ER20 +A SL-2880/T

Declaration of conformity

SL-2880

6050492 battery, MONO - 3V6 19AH LI. ER20 +A SL-2880/T

Test summary

Technical data of battery SL-860

SL-860

6049966 battery, MIGNON 3V6 2AH4 LI. ER6 +A SL-860/T

Data sheet

SL-860

6049966 battery, MIGNON 3V6 2AH4 LI. ER6 +A SL-860/T

Declaration of conformity

SL-860

6049966 battery, MIGNON 3V6 2AH4 LI. ER6 +A SL-860/T

Test summary

Conformity

The designated battery packs comply with the EU Battery Regulation (EU) 2023/1542.

Safety information

The following safety information must be observed when using, transporting, and disposing of the battery packs:

  • Do not open, damage, or short‑circuit
  • Do not operate outside the permitted temperature ranges
  • Risk of explosion if used improperly
  • Use only in approved devices

Ex‑specific requirements

For use in potentially explosive atmospheres, the following Ex‑specific requirements apply:

  • Use only in approved Ex i systems
  • Replacement by qualified personnel only
  • No modifications permitted

What to do in case of an error

In the event of a fault or damage, the following actions shall be taken:

  • Immediately take the device out of operation
  • Do not continue using the battery
  • Contact the manufacturer

Transport information

The following regulations and classifications apply to the transport of the battery packs:

  • UN number: UN3480 / UN3481
  • Tested in accordance with UN 38.3
  • Shipment only in accordance with ADR / IATA regulations

Environment & disposal

Information on environmentally sound disposal and return of the battery packs is provided in the following section:

  • Do not dispose of with household waste
  • Return via appropriate collection points

Notes

The following notes provide additional information on ingredients and legal requirements:

  • Contains lithium
  • No relevant quantities of Hg, Cd, or Pb above the specified limit values

Substance and material information

The following information relates to the material and substance compliance of the battery packs:

  • Complies with the requirements of the REACH Regulation
  • No SVHC substances > 0.1%
  • RoHS compliant