Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Effective seal pot monitoring

Nufarm uses instrumentation to protect against product loss

A chemical plant in Bradford is planning to add level and pressure instrumentation to seal pots around its site after a successful trial. Monitoring the seal pots, which help to avoid loss of containment around mechanical seals, was previously a manual task. But now any deviation in pressure or level acts as an early warning that the mechanical seal is degrading or the seal support system is compromised.

Nufarm's plant in Bradford

Nufarm's plant in Bradford

Seal pot with Endress+Hauser level and pressure sensors

Seal pot with level and pressure sensors

The benefits

  • Protection against product leakage and seal failure

  • Improved safety and reliability

  • Easy commissioning as the configuration settings can be copied from one device to another

  • Supports proactive maintenance

  • Use of instrumentation in tandem with operator routines provides a robust reliability strategy

Ben Ross, EC&I Reliability Engineer, Nufarm

“You can easily monitor levels and pressure to proactively manage changes before they become an issue.”

Ben Ross, EC&I Engineer
Nufarm

The challenge

In many industrial applications, mechanical seals play a critical role in preventing leaks. However, in certain demanding environments, a seal support system such as a seal pot is essential to avoid loss of containment, which could have wide-reaching implications for safety, environmental protection and reputation. Seal pots are often situated in hard-to-access or hazardous areas, making the monitoring process challenging.

The solution

With support from Endress+Hauser, Nufarm trialled the installation of level and pressure instrumentation on one of its seal pots. The measurements they provide are used to confirm that there is adequate barrier fluid volume (meaning no loss, evaporation or internal leak) and that the barrier fluid pressure is maintained above process pressure, which confirms that the fluid is flowing into the seal cavity and the process isn’t leaking.

Early warning system

The values from the instrumentation are fed into the site’s DCS computer system for analysis and trend monitoring. “Trending is great because if there’s an issue you can actually see the level and pressure start to decline and make a quick diagnosis. This is exceptionally useful during RCAs <root cause analysis>,” says Ben Ross. “And this is all without needing to go in with permits or specialised PPE.”

Contact us

Are you interested in our offering? Would you like to discuss about your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable