Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Wedge Meters

V-shaped restriction technology for accurate flow measurement in dirty, corrosive, and high-temperature environments.

Flowmeter production facility

Wedge meters are differential pressure devices designed for tough flow conditions involving viscous fluids, slurries, and abrasive media. Their V-shaped restriction allows solids to pass through without clogging, making them ideal for chemical, wastewater, and oil & gas applications. They offer reliable, bidirectional flow measurement, tolerate high pressure and temperature, and require minimal straight pipe lengths, delivering dependable performance even in harsh environments.

Benefits

  • They offer a low maintenance option with the V-shaped restriction and no moving parts allowing for solids to pass through easily and resist erosion. The design also allows for the element to be bidirectional.
  • They produce a high level of accuracy at ±0.5 – 1% when calibrated and ±5% when uncalibrated while also having a high level of repeatability of ±0.1-0.2% for each reading.
  • The robust design means they are suitable for a range of harsh environments such as high pressure and temperature, and media like viscous fluids, slurries, abrasive and corrosive flows.

Technical data

  • Sizes: 2” and 20”
  • Accuracy: ±5% Uncalibrated
  • Repeatability: ±0.1% of reading
  • Pipe Reynolds no: ReD ≥10,000
  • Beta: 0.377 – 0.792

Find out more

Get in touch with our experts for more information

Tel. +44 161 286 5000

dpflow.uk@endress.com