Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Memosens 2.0 for reliable pH measurement

Sensors reduce maintenance effort in food processing

For a potato processing plant in the East of England, being able to accurately measure the pH content of water is vital. Their chips are blanched in a vessel of hot water before being dried and fried, and the water quality can affect the look and taste of the product. The plant’s existing ISFET pH sensors were about to become obsolete, so a new solution was needed.

Using a Memosens CPS77E ISFET pH-sensor for food in the lab ©Endress+Hauser

Endress+Hauser Memosens CPS77E ISFET pH-sensor for food production

Picture of an Endress+Hauser digital non-glass pH sensor Memosens CPS97E ©Endress+Hauser

Endress+Hauser digital non-glass pH sensor Memosens CPS97E

The challenge

  • For a potato processing plant in the East of England, being able to accurately measure the pH content of water is vital.

  • Their chips are blanched in a vessel of hot water before being dried and fried, and the water quality can affect the look and taste of the product.

  • The plant’s existing ISFET pH sensors were about to become obsolete, so a new solution was needed.

Our solution

Endress+Hauser provided the manufacturer with two new pH sensors, Memosens CPS77E and CPS97E, for evaluation.

The new sensors have proved their worth with regard to stability and general measuring performance, and the customer was particularly impressed by the reduced maintenance effort required:

“We have noticed that the 97 in particular doesn’t need to be calibrated very often. It just needs a quick clean and it doesn’t seem to drift. It’s ideal for our process.”

Benefits at a glance

  • Maximum process safety: Non-contact, inductive signal transmission eliminates all problems caused by moisture or corrosion.

  • Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.

  • Chemically stable reference gel assures long-term stable measurements.

  • Unbreakable: PEEK sensor body withstands harsh conditions ensuring product safety.

Endress+Hauser provided the following:

• Digital non-glass pH sensor Memosens CPS77E
• Digital non-glass pH sensor Memosens CPS97E

Memosens CPS77E

Memosens CPS77E is the expert for hygienic applications.
Its bacteria-proof reference with highly stable gel guarantees
reliable measurements. The unbreakable sensor is
sterilisable with hot steam, autoclavable and assures
highest product safety.

Memosens CPS97E

Memosens CPS97E is the expert for media with a high
content of fibres or suspended solids such as dispersions,
precipitations and emulsions. Its unbreakable shaft and the
open aperture guarantee reliable measurement under harsh
process conditions.