Imperial TC thermometer with connecting cable for use in many process and laboratory applications
Not available in your region
AccuracyStandard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time63% rt = 0.3 s
Max. process pressure (static)at 20°C: 40 bar (580 psi)' depends on configuration
Operating temperature rangeType T: -270 °C ...400 °C (-454 °F ...752 °F) Type J: -210 °C ...1.200 °C (-346 °F ...2.192 °F) Type E: -270 °C ...1.000 °C (-454 °F ...1.832 °F) Type K: -270 °C ...1.372 °C (-454 °F ...2.500 °F) Type N: -270 °C ... 1.300 °C (-454 °F ...2.372 °F)
Max. immersion length on requestup to 96" (2438 mm) others on request
Imperial TC thermometer with plug connection for use in many process and laboratory applications
Not available in your region
AccuracyStandard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time63% rt = 0,3 s
Max. process pressure (static)Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Operating temperature rangeType T: -270 °C ...370 °C (-454 °F ...698 °F) Type J: -210 °C ...720 °C (-346 °F ...1.328 °F) Type E: -270 °C ...820 °C (-454 °F ...1.508 °F) Type K: -270 °C ...1.150 °C (-454 °F ...2.102 °F) Type N: -270 °C ... 1.150 °C (-454 °F ...2.102 °F)
Max. immersion length on requestup to 96" (2438 mm) others on request
Cable probes
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Cable probes are compact RTD and TC thermometers equipped with a non-removable, flexible cable. They are available either without process connection for plugging in or with various standard process connections like compression fitting and thread or special options like weld-on pads or bayonet locks. The probe sheath of cable probes is in direct contact with the process medium. Depending on the application, the products of the Endress+Hauser iTHERM CableLine are available with different sheath and cable materials.
There are innumerous possible applications for cable probes. Typical exampleas are machinery, HVAC systems, storage temperature monitoring, laboratory equipment, autoclaves, bearings, high-pressure or cryogenic applications. Cable probes are an optimal choice for difficult installation conditions, such as applications where space is limited or the measuring location requires bending of the sensor. They can also be used for surface temperature monitoring of reactors.
Portfolio description
Various single or dual RTD / TC sensors for optimum measurement performance in all applications
Available with Ex approvals for use in hazardous areas (intrinsically safe or non-sparking)
Various MI cable and connection cable materials for different requirements
Without or with process connections - compression fitting, thread, other types available on request (e.g. weld-on pads)