Reliable calibration using hydrocarbons
Wintershall Dea GmbH qualifies flowmeters at Endress+Hauser
Wintershall Dea GmbH searches for and produces natural gas and crude oil worldwide. The company also operates crude oil caverns for Germany's national reserve. When storing or removing crude oil and gasoline, Promass F type Coriolis flowmeters are used for custody transfer. With the new factory calibration rig from Endress+Hauser in Reinach (CH), a legally required calibration of Promass F 300 with hydrocarbons will be significantly cheaper for Wintershall Dea than an on-site calibration.
The result
-
Massive cost and time savings compared to on-site verifications
Considerably easier acceptance by the Weights and Measures Service
High performance – hydrocarbon calibration rig traceable to national standards, accredited acc. to ISO/IEC 17025
The customer requirement
Because of the national Measures and Verification Acts as well as international standards (OIML R117, API, etc.), it is common practice in the oil industry for custody transfer measuring points to be calibrated or verified on site using a reference – e.g. a master meter or a piston prover. Such measurements are often complex, costly or impossible for practical reasons. This is why Wintershall Dea was looking for an option to avoid on-site verifications while remaining compliant with the law.
Our solution
With the hydrocarbon flow calibration rig in Reinach (CH), Endress+Hauser was able to offer Wintershall Dea a real alternative to costly on-site calibrations. The calibration measurements were taken at various flow rates and viscosities. This made it possible to determine correction factors depending on the flow rate (Q) and the Reynolds number (Re) to ensure full compliance with the legally required maximum permissible error on site.
If you want to learn more about our Coriolis flow measuring technology for the oil industry, have a look at this brochure.
Technical data – Hydrocarbon calibration rig
Flow range: 2 to 1200 m3/h (13 to 7548 bbl/hour)
Viscosity range: 15 to 300 cSt
Nominal diameter range: DN 50 to 400 (2 to 16")
Expanded measurement uncertainty: ±0.05% o.r.
Primary reference devices: piston provers
Secondary reference devices (master meters): „Promass“ Coriolis flowmeters
Accredited by the Swiss Accreditation Service (SAS) in accordance with ISO/IEC 17025
Calibration in accordance with either OIML R117 or API MPMS Ch. 4.8
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
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |