UKAS accredited flow calibration

Flow calibration you can rely on.

Our Flow Calibration Laboratory in Manchester is UKAS accredited and certified to ISO 17025:2017 standard.

Benefits

  • Reliable and repeatable calibration

  • Technically competent technicians

  • Rigorous auditing processes

  • Full document traceability

Certified for testing, calibrations and sampling

ISO/IEC 17025:2017 specifies the general requirements for the competence to carry out tests and/or calibrations, including sampling. It covers testing and calibration performed using standard methods, non-standard methods, and laboratory-developed methods.

UKAS-accredited calibration specifications:

  • DN4–DN25mm – 25–100 kg/hr

  • DN8–DN100mm – 80–80,000 kg/hr

View our UKAS Accreditation online or download it below.

Downloads