Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

UKAS accredited flow calibration

Flow calibration you can rely on.

UKAS

Our Flow Calibration Laboratory in Manchester is UKAS accredited (Laboratory No. 10496) and certified to ISO/IEC 17025:2017 standard.

Benefits

  • Reliable and repeatable calibration
  • Technically competent technicians
  • Rigorous auditing processes
  • Full document traceability
Endress+Hauser UK's UKAS accreditation ©Endress+Hauser

Certified for testing, calibrations and sampling

ISO/IEC 17025:2017 specifies the general requirements for the competence to carry out tests and/or calibrations, including sampling. It covers testing and calibration performed using standard methods, non-standard methods, and laboratory-developed methods.

Our UKAS certificate can be found online here, or downloaded below.

UKAS-accredited calibration specifications:

  • DN4–DN25mm – 25–100 kg/hr
  • DN8–DN100mm – 80–80,000 kg/hr

Book a calibration online

Downloads

Explore additional resources

document icon
UK Calibration Brochure - The Right Fit.pdf PDF, 377.4 KB
download icon Download
document icon
UKAS Accreditation Endress+Hauser Ltd 2024.pdf PDF, 1.2 MB
download icon Download