Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
UKAS

UKAS accredited flow calibration

Flow calibration you can rely on.

Our Flow Calibration Laboratory in Manchester is UKAS accredited (Laboratory No. 10496) and certified to ISO/IEC 17025:2017 standard.

Benefits

  • Reliable and repeatable calibration

  • Technically competent technicians

  • Rigorous auditing processes

  • Full document traceability

Certified for testing, calibrations and sampling

ISO/IEC 17025:2017 specifies the general requirements for the competence to carry out tests and/or calibrations, including sampling. It covers testing and calibration performed using standard methods, non-standard methods, and laboratory-developed methods.

Our UKAS certificate can be found online here, or downloaded below.

UKAS-accredited calibration specifications:

  • DN4–DN25mm – 25–100 kg/hr

  • DN8–DN100mm – 80–80,000 kg/hr

Endress+Hauser UK's UKAS accreditation ©Endress+Hauser

Downloads

    UKAS Certification

    Endress+Hauser UK's UKAS accreditation in accordance to ISO/IEC 17025:2017

    Calibration services: competent, cost-effective, compliant

    The need to regularly check, calibrate and adjust instruments is critical. Using our expertise to ensure instrument accuracy can significantly improve plant control, safety, quality and efficiency.