Get Heartbeat Technology for free!

Register for a free Heartbeat Technology upgrade when you purchase our mobile flow rig

Heartbeat Technology provides a continuous healthcheck of the flowmeter, ensuring key parameters are performing within specification at all times. Deviation from the factory reference values will trigger warnings as per NAMUR NE 107. This diagnostic function is available with our Heartbeat-enabled flowmeters and has a total test coverage of up to 98%.

Extend your calibration intervals

Heartbeat Technology: keep your finger on the pulse of your measurements ©Endress+Hauser

The internal verification is performed with no process interruption, avoiding unnecessary downtime for non-safety critical applications. A successful verification report can also be used as a quality document in accordance with ISO 9001 to extend the calibration interval. The pass/fail report segregates the areas of testing so any errors can be identified quickly and easily.

* Offer available until 17 December 2018 for UK customers only.

Fill out the form to register for free Heartbeat Technology