Vibration resistance for the harshest applications
iTHERM StrongSens technology
High vibration applications can cause temperature sensors to fail leading to increased operational costs and plant downtime. The iTHERM StrongSens Pt100 can withstand over 20 times more vibration than standard temperature elements, making it the perfect fit for high vibration applications such as turbines, water pumps and compressors.
Benefits
More than 60g high vibration resistance! The standard thin film element is 3g.
Minimal risk of device breakage through failure or impact.
Wide temperature range: –50°C to +500°C.
Increased long-term stability.
High accuracy.
Ideal for critical applications
Embedded in a special ceramic potting compound, the StrongSens Pt100 provides increased long-term stability, mechanical strength and a higher maximum operating temperature. These factors make it the perfect high accuracy solution for use in critical applications in the oil & gas, chemical and power & energy industries.
Contact us
If you would like to speak with one of our product experts to discuss your particular application, please call us on 0161 286 5050.
Which device?
The iTHERM StrongSens Pt100 element is available in a variety of Endress+Hauser's Omnigrad temperature probes for use in standard process applications through to heavy industry applications with heavy duty build-up.
TR10 - For standard applications with a threaded process connection and pipe or vessel lagging.
TR11 - For standard applications with a threaded process connection.
TR13 - For standard applications with a flanged process connection.
TR88 - For standard application use in an existing thermowell.
TR62 - For heavy duty applications use in an existing thermowell.
TR63 - For heavy duty applications requiring a fabricated thermowell.
TR66 - For heavy duty applications requiring a barstock thermowell.
Why choose Endress+Hauser?
We offer more than just the sale of a temperature device, we're on hand to offer practical application advice to ensure you get the right solution. We're also there to provide support throughout the entire life cycle of your device with commissioning, calibration and even spares and repairs!
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
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Downloads
-
Temperature, recorders and system components
Download your free copy of our handy guide to temperature, recorders and system components...
Language:
English
File size:
4.8 MB
File name:
PU01086TEN.pdf