Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

FOUNDATION Fieldbus

FOUNDATION Fieldbus enables digital communication between field devices and control systems using a two-wire architecture.

FOUNDATION Fieldbus logo

FOUNDATION Fieldbus helps make device data directly available within control, operating and asset management systems.

Certified devices support interoperability, while FOUNDATION Fieldbus's intrinsic safety design makes the technology suitable for hazardous area applications where reliable communication and safe operation are essential.

Key technical characteristics

Protocol category

Fieldbus communication

Main variants

FOUNDATION Fieldbus High Speed Ethernet - FF HSE (100BASE-TX)

FOUNDATION Fieldbus H1 - FF H1 (IEC 61158-2)

Typical application

Process automation

Communication principle

FOUNDATION Fieldbus HSE: IP-based communication

FOUNDATION Fieldbus H1: Manchester Bus Powered (MBP)

Network topology

Linear bus and trunk/spur

Network components

Fieldbus Interfaces, power conditioner, field barriers and junction boxes and bus terminators

Supported bit rates

FOUNDATION Fieldbus HSE: 100 Mbps

FOUNDATION Fieldbus H1: 31,25 kbps

Intrinsic safety option

FOUNDATION Fieldbus HSE: Yes

FOUNDATION Fieldbus H1: Yes

Control system integration

Electronic Device Description (EDD)

Asset management integration

EDD, FDT, and FDI

Standard development organization (SDO)

To ensure seamless integration, FOUNDATION Fieldbus devices are tested and certified in independent laboratories that are accredited by the Fieldbus Foundation. Additionally, all Endress+Hauser devices are released by all major HOST system suppliers for their system and tested with all relevant DCS systems under typical operating conditions.

FOUNDATION Fieldbus device information (parameter, status, etc.) is accessible with an FDT frame or DD operating tool. We offer DTMs and EDDs for all our FOUNDATION Fieldbus devices and ensure they are integrated into the above-mentioned tools. The device description files and certificates can be obtained from the download area of each product.

Explore the diverse portfolio of Endress+Hauser FOUNDATION Fieldbus-enabled instruments.

108 Products
Sort by:
Filter