Enter at least 2 characters to start the search.

Certified PROFINET Engineer course

Hone your PROFINET skills!

The Certified PROFINET Engineer course is accredited by PROFIBUS & PROFINET International and is designed to give in-depth knowledge of the PROFINET protocol and how to use that knowledge in the design, support and commissioning of a PROFINET network.

Content

  • The Basics of Ethernet, IEEE802.3, the ISO/OSI model, TCP, UDP, IP, ARP, Ping and the Ethernet frame.

  • Network addressing (MAC, IP, Subnet mask and sub-netting) and network infrastructure (switches, hubs, routers, gateways and forewalls).

  • Switch features for industrial applications and PROFINET.

  • Monitoring Ethernet traffic with switch port mirroring or a network tap.

  • Network topologies (inc wireless) and network diagnostics using SNMP, DCP, DHCP and LLDP. Tools for network management.

  • PROFINET installation, cables and connectors (inc cable testing) and PROFINET I/O: device types, certification requirements and conformance classes.

  • Real time (RT) communications, timing parameters and cycle times. Communication optimisation. Also isochronous real time (IRT) communications.

Objectives

  • The Certified PROFINET Engineer course is accredited by PROFIBUS & PROFINET International. It is designed to give in-depth knowledge of the PROFINET protocol & how to use that knowledge in the design, support and commissioning of a PROFINET network.

Who should attend?

  • The Certified PROFINET Engineer course is an in-depth course that is suitable for a wide range of engineers working in the process industries. The course is suitable for anyone who is working at a technical level in automation and control systems.

Prerequisites

Must have previously gained Certified PROFINET Installer status and have attended the 1-day PROFINET Commissioning and Maintenance Course.

Downloads