The Nivotester FTW325 is a point level switch with intrinsically safe signal circuit for connection to a conductive sensor. It has a compact housing for easy series mounting on a standard DIN rail in the cabinet.
For point level detection in tanks for liquids also for hazardous areas. Overfill prevention for tanks with flammable or non-flammable water-polluting liquids. Pump dry running protection.
Mounting: Standard rails in cabinet
Two-point control and point level detection
Ambient temperature: -20 to +60°C (-4 to +140°F)
International explosion protection certificates
Benefits
Cost-effective point level switch for conductive liquids
Intrinsically safe signal circuit EEx ia IIC for using sensors in hazardous areas
Line monitoring up to the sensor
Configurable sensitivity range
Alarm relay can be switched as second level relay (SPDT)
Kemira, a global chemicals company, needs accurate monitoring of level and temperature for polymer manufacturing. They use instrumentation with Bluetooth for safe and easy access to process data.
Global agricultural innovator Nufarm has successfully trialled the installation of level and pressure instrumentation on its seal pots for early identification of
issues with the mechanical seal.
Protolaunch uses Endress+Hauser flowmeters and level sensors at a rocket propulsion test facility in Buckinghamshire to demonstrate the performance of the propulsion systems and components.
Global crop protection and seed technology company Nufarm reduces measurement uncertainty to less than 1% with new-generation 80 GHz radar level sensors
Bonumose decided to enhance, automate and digitalize its tagatose sweetener manufacturing process with Endress+Hauser instrumentation to reach its company growth goals