The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Online Shop

Enter your personal login to access the Online Shop and place your order 24/7. Additionally, you can check your product prices and delivery times, or you may request a quote.

Online Shop

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

TempC membrane

Latest technology solves temperature problem

The TempC membrane offers improved accuracy and process safety in difficult pressure and DP applications. It utilises a completely new technology to dramatically reduce the influence of process and ambient temperature fluctuations.
In applications with process temperatures from -40°C to 250°C, it offers a very short recovery time after temperature shock, for example at the end of a CIP/SIP cleaning cycle, when compared to conventional diaphragm seals.

Benefits

  • Available for the Cerabar PMP55 and PMP75 and Deltabar FMD78 pressure transmitters.

  • Covers our range of hygienic process connections for the food & beverage and life sciences industries.

  • Laser welded in place ensuring a very smooth finish and making it very easy to clean.

  • Complements the existing range of pressure measuring cell technologies available: the Ceraphire ceramic cell, condensation-tight CONTITE cell, metallic measuring cell and the electronic DP solution.

  • We provide the best possible solution, however challenging the application!

Employed across the process industries

Pressure and differential pressure transmitters are employed across all industries for many different applications such as process pressure measurement, hydrostatic level, differential pressure and even flow measurement, across filters, packing, heat exchangers and many others. Sometimes the application determines that the instrument requires a diaphragm seal design, typically due to extremes of process temperatures, corrosive media, plant vibration, viscous media or hygienic requirements.

The problems faced by conventional membranes

Whilst diaphragm seals are very useful in solving some challenging applications they can suffer from poor performance due to changes in both process and ambient temperature. Changes in temperature will cause the oil fill in the system to expand or contract. Conventional membranes can have a high degree of stiffness so the oil expansion or contraction has little effect on the membrane but instead acts upon the measuring cell thus causing errors in measurement.

Reducing measurement errors by up to 90%!

With this in mind, the innovative new TempC (temperature compensatory) membrane has been designed to be much more flexible, thus absorbing any oil expansion or contraction. This can typically reduce these measurement errors by up to 90%, therefore providing much improved measurement stability, reliability and potentially greater process safety.

Example:

Pressure transmitter with 1½-inch SMS (hygienic) diaphragm seal connection and silicone oil fill

W​ith a conventional diaphragm seal, errors of 4.4 mbar for a 10°C change in just ambient temperature could be expected, ignoring any process temperature change. The TempC membrane reduces the error to 0.8 mbar per 10°C ambient temperature change, performing 5.5 times better than a conventional membrane!

  • Watch video > TempC membrane

Contact

Endress+Hauser Ltd
Floats Road M23 9NF Manchester United Kingdom
Tel.: +44 161 286 5000
Fax: +44 161 998 1841
Send email www.uk.endress.com

Downloads

Related news

Online Tools

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close