Hygiene on the level
Levelflex M FMP41C guided radar

 

Applications with turbulent surfaces or foam formation can be a problem for reliable level measurement readings. Throw in the need for hygiene and you could have a real measurement nightmare on your hands. Not with Endress+Hauser's Levelflex M  FMP41C guided radar…

 

Ideal for the food and pharmaceutical industries

The Levelflex M FMP41C guided radar is the perfect choice for hygienic applications such as buffer tanks in the food industry and water for injection (WFI) applications in the pharmaceutical industry. Its PTFE-coated corrosion-resistant probe ensures a long operating life with minimal downtime. The probe is constructed using FDA-listed materials and offers EHEDG certification, complying with the most stringent demands of the food and pharmaceutical industries. And, with a temperature range from -40 to +200°C, there's no problem when it comes to CIP/SIP cleaning.

 

User-friendly and reliable

Available in either 2 or 4-wire versions, Levelflex M provides reliable continuous level measurement up to 30m in liquid applications - choose from either rod or rope probe to get the 'best fit'. Offering swift and simple step-by-step menu-guided operation via its 4-line alphanumeric display, Levelflex M comes with the free Time of Flight software tool (ToF Tool) for simple commissioning, online help functions, event-controlled diagnosis and extended linearisation functions, such as automatic tank volume calculation.

 

Information at a glance

For convenient usage, Levelflex M electronics can be simply replaced without disturbing the process - there's no need to suspend the process to open the tank - so maintenance is swift and minimal. But the really good news is that the envelope curve on the display allows you to see exactly what the instrument sees - in the event of any problems, you'll be the first to know! Alarm conditions can be set to minimum, maximum and anywhere in between, so you have complete flexibility in your process.

 

Fully certified, fully compliant

Levelflex M is ATEX certified for use in hazardous areas and meets the requirements of SIL2, providing peace of mind on the safety front. And, with the choice of a remote housing and display, Levelflex M facilitates easy external tank cleaning and the option to protect the electronics from temperature extremes or condensation. Levelflex M is HART, PROFIBUS and FOUNDATION Fieldbus compatible for simple integration into new or existing systems.

 

 

Click here for more detailed technical information on Levelflex M FMP41C

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions