Effective overspill prevention with Liquiphant M vibrating level switch

 

On 12 October 2006, HSE issued a report providing a recommendation from the Buncefield Major Incident Investigation Board (MIIB) for immediate action with regards to areas of concern identified in the review of fuel and oil storage sites. It states that the system for tank-filling control should be of high integrity with sufficient independence to ensure timely and safe shutdown for the prevention of overspill.

 

SIL rating required

The report also maintains that site operators should meet the latest international standards by June 2007. This means compliance with BS EN 61511:2004 - functional safety and Safety Instrumented Systems. The selection of an overspill protection device could not be more crucial - the instrument needs to have a SIL rating and a method that allows ample time for shutdown, before overspill occurs.

 
Liquiphant M vibrating level switch for liquids: over 2 million sold worldwide.

COMAH compliance

Endress+Hauser Liquiphant M liquid level switch is the perfect choice for compliance with the COMAH regulations. It provides a cost-effective and reliable solution for overspill prevention in storage tanks.

 

Immediate response

With both high and low level alarm functions and a unique fork corrosion monitoring system, you'll know immediately if there's a problem. ATEX certified (EEx ia and EEx d) for hazardous area use, Liquiphant M also complies with IEC61508 offering a SIL2/3 rating.

 

Trouble-free operation

Liquiphant M is maintenance-free with operation unaffected by air bubbles, turbulence, foam, vibration or build-up. With a wide choice of wetted parts, including five different coatings, it maintains reliability even under aggressive conditions. Better still, its 3⁄4” fork means it is ideal for applications where space is at a premium.

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions