Life Sciences & Fine Chemicals Seminar
15 October 2008: Endress+Hauser Ltd, Manchester

Life sciences and fine chemicals are two of the most regulated industries, so compliance with the relevant legislation and standards is essential. This Endress+Hauser seminar addresses the needs of these two dynamic industries offering insights into issues such as compliance, functional safety and clean room monitoring. The event is designed for all professionals who want to learn more about these issues, offering an excellent opportunity to gain knowledge of the latest regulatory affairs.

 

The cost of the seminar is £95 per person (+ VAT). This includes lunch and refreshments, a complimentary memory stick containing all seminar presentations, notes and sample documentation, together with a certificate of attendance.

 

*****     SPACE IS LIMITED, SO BOOK YOUR PLACE NOW BY REGISTERING BELOW     *****

 

Seminar overview


Functional safety and SIL-compliant devices & IEC 61508/61511.

High purity water systems: Advances in hot water sanitised purified water generation systems.

Compliant clean room monitoring: In the life science sector, clean rooms are used to keep the environment free of viruses, bacteria and other pathogens by reducing the number of airborne particles. See how this can be achieved, minimising risk whilst maximising compliance.

ASME BPE: Introduction to ASME BPE detailing the requirements applicable to the design of bioprocessing equipment, including aspects related to the sterility and cleanability, dimensions and tolerances, surface finish, material joining and seals.

 
Booking Form: Life Sciences & Fine Chemicals Seminar

Name: *   
Job Title: *   
Company: *   
Address 1: *   
Town: *   
City   
Postcode *   
Tel no: *   
Email: *   
Any special dietary requirements?
Payment methods: *   Cheque (made payable to Endress+Hauser Ltd)
Credit/debit card
Purchase order
Purchase order no:   
Once we receive your completed booking form, we will contact you for your credit/debit card details.
Please send all cheques to Endress+Hauser Ltd, Floats Road, Manchester, M23 9NF.

Additional delegates
Name:   
Name:   
Name:   
Name:   
 
       
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions