Fast delivery of flowmeters for breakdown situations

As part of our on-going efforts to enhance our customer services, Endress+Hauser is pleased to announce that 48-hour delivery is now available on a range of Promag (electromagnetic) and Promass (Coriolis) flowmeters.

 

Should you need a quick replacement in the event of a breakdown, Endress+Hauser will provide you with a replacement flowmeter 48-hours after receipt of your order for a small premuim (£150 for Promag and £350 for Promass). They are available as single orders only.

 

 

Promag electromagnetic flowmeters available on 48-hour delivery


Device              Nominal diameters Liner      Pressure/Flange rating    Flange Electrodes Calibration Areas Material Certificates Housing               
Promag 50/53 with P sensor DN15 - DN200 PTFE

- PN40

- PN16

- PN10

Carbon steel Stainless steel Standard Non-Ex  No

- Compact

- Remote

Promag 50/53 with W sensor DN25 - DN200

- PU up to DN200

- Hard rubber DN65 - DN200

- PN40

- PN16

- PN10

Carbon steel Stainless steel  Standard Non-Ex No

- Compact

- Remote

 

Promag accessories:

Promag grounding disk
Promag grounding cable kit
Mounting set for 50/53 transmitter
 

Promass Coriolis mass flowmeters available on 48-hour delivery


Device Nominal diameter Pressure/Flange rating Area          Connection Calibration   Housing     

Promass 80/83 with F sensor

 

DN08 - DN80 PN40

- ATEX

- Non-Ex

904L flange

- Standard

- 5-point

- Compact

- Remote

Promass 80/83 with F sensor

DN08 - DN50 (3/8" - 2")

 

- ATEX

- Non-Ex

TriClamp (DN15 - DN50) (½" - 2")

- Standard

- 5-point

 

- Compact

- Remote

 

Promass accessories:

Mounting set for 80/83 transmitter
 
To order, or for more infromation, please contact your dedicated regional sales team:

 

Norh West & Scotland

 

0161 286 5076

 

North East & Midlands  

 

0161 286 5077

 

Southern Region

 

0161 286 5078 

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions