Ceraphant T & Thermophant T
Endress+Hauser's new range of cost-effective electronic switches

 

Over the last few years, the advantages of using electronic switches in favour of mechanical devices have risen to the fore e.g. no wear and tear on parts, high repeatability etc. In direct response to customer feedback, Endress+Hauser has launched the Ceraphant T electronic pressure switch and the Thermophant T electronic temperature switch for use across the process industries.

 

 
Ceraphant T

Our Ceraphant T pressure switch provides safe measurement and monitoring of absolute and gauge pressure in liquid, gas, steam and dust up to 100°C.

 

Thanks to its stainless steel housing and lasered nameplate, Ceraphant T is extremely robust and easy to clean. Reliable and versatile, it comes with either threaded or hygienic process connections and the rotatable housing can be positioned in accordance with your requirements - regardless of how the Ceraphant is installed! Equipped with an illuminated display as standard, Ceraphant offers functional safety up to SIL2 and is compliant with DESINA.

 

 
Thermophant T

Our Thermophant T temperature switch offers accurate monitoring, display and control of process temperatures from -50...+150°C in liquid, gas, steam and dust. Its stainless steel housing offers significant protection against chemical corrosion and mechanical abrasion for increased longevity and performance. What's more, the housing can be rotated 340°C and can be easily adjusted on-site for maximum versatility. Our user-friendly Thermophant offers pushbutton operation and a backlit digital display for easy reading at all times.

 

Thermophant T is ideal for use in a wide range of applications, from the control of pumps and compressors to bottling plants and filling machines, as it has a fast response time and hygienic process connections are available for food and pharmaceutical processes. SIL2 and DESINA compliance come as standard.

 

 

Click here to find out more about Ceraphant T

 

Click here to find out more about Thermophant T

 

 

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions