Keep the accuracy, reduce the bore
Prowirl reduced bore Vortex flowmeters

Endress+Hauser's latest additions to the Prowirl range really do reduce the bore, quite literally. With certain Vortex flowmeters, installing reduced bore versions means making a compromise on accuracy - not with Endress+Hauser's new Prowirl FR and Prowirl FS reduced bore Vortex meters.

 

The new Prowirl versions offer integrated reduction of line size to simplify installation and keep costs to a minimum - reducers and expanders and required inlet and outlet runs are now unnecessary! In Prowirl, Endress+Hauser offers a standard solution with a single reduction of line size (FR) and a solution for a double reduction of line size (FS), which both have identical face-to-face dimensions as the standard meter of the same line size - any meter of the same line size can be selected without changes to the piping dimensions or flanges!

 
 

All the advantages!

More importantly, unlike others on the market, Endress+Hauser's new reduced bore versions still feature all the same advantages as the standard Prowirl range. Their proven and patented DCS capacitive measuring technology ensures accurate measurement, even in arduous conditions:

 

Immune to external vibrations (over 1g in all axes)
Insensitive to temperature shocks (>150K/s)
Unaffected by product build-up
Resistant to water hammer
ATEX certification for hazardous area use (Ex i, Ex n, Ex d)

 

With self-monitoring and diagnostic functions to alert you to any performance issues, Prowirl is the ideal option for steam metering. Low on installation costs and low on maintenance, it is highly accurate with an integrated temperature sensor to calculate the mass flow rate of steam in accordance with the latest IAPWS-IF97/ASME standards. It is even designed to integrate into your existing systems: HART, PROFIBUS and FOUNDATION Fieldbus compatible, it will keep costs and disruption to a minimum.

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions