Prosonic Flow 91W Ultrasonic flow that won't drain your budget
Endress+Hauser's new Prosonic Flow 91W clamp-on ultrasonic flowmeter offers outstanding performance at an attractive price.
Because of its non-invasive clamp-on installation, Prosonic Flow 91W performs well irrespective of internal pipe pressure, under process temperatures -20…+130°C and has a measuring range of 0…15m/s.
Prosonic Flow 91W is designed for both hot and cold water applications and is suitable for use on the wide variety of materials used for water service pipe systems, from PVC to stainless steel. Prosonic Flow 91W also benefits from a wide pipe diameter range of DN50…4000 making it the most cost-effective flowmeter on the market. Whilst conventional flowmeters increase in cost as pipe diameter increases, Prosonic Flow 91W is the same price irrespective of diameter - making it the ideal solution for large pipes!
The compact design of the transmitter, along with the inclusive tooling package, supports safe and simple use from planning and installation to commissioning and maintenance. The comprehensive tooling package includes:
Applicator sizing software, allowing you to check the application whilst also providing performance data
FieldCare plant asset management tool (based on FDT technology) for configuration and diagnostic data
Fieldcheck test and simulation tool
Prosonic Flow 91W is a complete flow solution offering state-of-the-art measuring technology, mounting flexibility and a unique tooling package - for safe and simple non-contact flow measurement at the right price.