|
Searing temperatures, intense pressures, corrosive media - the Levelflex M range of guided radar devices has been extended to perform in even the most demanding conditions.
Endress+Hauser's Levelflex M guided radar device now offers an even more robust option. It's designed for high precision, reliable operation in temperatures of up to 400°C and pressures of up to 400 bar - making it ideal for the rigours of the petrochemical and oil & gas industries, in separators and other extreme process conditions.
For corrosive applications, Levelflex M's PTFE-coated probe ensures a long operating life with minimal downtime. The probe is also constructed using FDA-listed materials, complying with the most stringent demands of the food and pharmaceutical industries.
With a choice of rod, rope or coaxial probes, Levelflex M delivers excellent performance in a wide range of liquid and solid measurement applications. Yet is it also consistent and straightforward, with uniform, step-by-step commissioning with a 4-line alphanumeric display. It is also supplied with a free Time of Flight (ToF) software tool for simple commissioning, online help functions, event-controlled diagnosis and extended linearisation functions, such as automatic tank volume calculation.
Levelflex M is ATEX certified for use in hazardous areas and meets the requirements of SIL2. It is available in 2 and 4-wire versions and, with all state-of-the-art protocols supplied such as HART, PROFIBUS and FOUNDATION fieldbus, is simply integrated into existing systems.
|