Promass 80/83S Coriolis flowmeters
Mass appeal is the food & beverage industry

 

At the forefront in hygienic design, Endress+Hauser's new Promass S Coriolis mass flowmeter meets all the hygienic requirements for use in the food & beverage industry. With 3-A authorisation and EHEDG certification, you're assured of outstanding cleanability.

 

The stainless steel single measuring tube is easy to clean, fully drainable and suitable for pigging. An industry-optimised sensor design capable of handling stringent CIP/SIP processes up to +150°C provides a single instrument for multivariable measurement, reducing your metering costs. It enables direct metering of mass flow, density and temperature with additional calculation of volume and temperature compensated concentration (e.g. °Brix, °Plato etc) as well as software options for batching.

 

Endress+Hauser offers accredited calibration based on ISO/IEC 17025, ensuring an excellent measuring accuracy of 0.1% o.r. At Endress+Hauser we understand that not all processes operate at reference conditions, that's why Promass S provides 0.0005g/cm3 density accuracy (field density calibration) at your specific operating point. In addition, with our special density calibration, we guarantee density accuracy of 0.002g/cm3 across the calibrated range, ensuring that you maintain density accuracy throughout the process.

 

Promass S is easy to install and requires no inlet and outlet runs or flow profilers/conditioners. The fully welded design with no moving parts and no internal seals ensures maintenance-free operation. This means no replacement of parts, no leakage due to seal deterioration and no regular maintenance required.

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions