SIL devices
An overview

Current overview of Endress+Hauser SIL devices. The following information is available for download:

Safety manuals: information about safety parameters, installation, commissioning, configuration, parameterisation, maintenance, repetition testing
SIL data sheets: compact presentation of device specific data concerning functional safety
TÜV certificates 

 

 
Device Type

 SIL

 

safety-related
output signal

Safety
function

SIL datasheet

 

TÜV certificate

Safety
manual
Level switches
Liquiphant M/S FTL5x, FTL5xH,
FTL51C, FTL7x
2

thyristor

(non-contact

2-wire)

Level MAX SIL_013 (PDF 131,0 kB)

SD164Fen (PDF 0,98 MB)

Level MIN SIL_014 (PDF 130,0 kB)

SD185Fen (PDF 899,0 kB)

Liquiphant M/S FTL5x, FTL5xH,
FTL51C, FTL7x
2  PNP Level MAX SIL_015 (PDF 131,0 kB)

SD163Fen (PDF 889,0 kB)

Level MIN SIL_016 (PDF 130,0 kB)

SD186Fen (PDF 0,96 MB)

Liquiphant M/S  FTL5x, FTL5xH,
FTL51C, FTL7x
2

relay contacts

Level MAX SIL_017 (PDF 131,0 kB)

SD162Fen (PDF 955,0 kB)

Level MIN SIL_018 (PDF 130,0 kB)

SD187Fen (PDF 896,0 kB)

Liquiphant M/S

FTL5x, FTL5xH,
FTL51C, FTL7x
2 8/16 mA Level MAX SIL_019 (PDF 131,0 kB)

SD167Fen (PDF 652,0 kB)

Liquiphant M/S,
Liquiphant M/S +
Nivotester FTL325N 
FTL5x, FTL5xH,
FTL51C, FTL7x
2

NAMUR

(IEC 60947-5-6)

Level MAX SIL_020 (PDF 250,0 kB)

SD168Fen (PDF 0,97 MB)

Level MIN SIL_021 (PDF 250,0 kB)

SD188Fen (PDF 1,38 MB)

Liquiphant M/S,
Liquiphant M/S +
Nivotester FTL325N 
FTL5x, FTL5xH,
FTL51C, FTL7x
 2

NAMUR

(IEC 60947-5-6)

with pushbutton

Level MAX SIL_022 (PDF 251,0 kB)

SD161Fen (PDF 1,3 MB)

Level MIN SIL_023 (PDF 250,0 kB)

SD170Fen (PDF 1,23 MB)

Liquiphant M/S +
Nivotester FTL325P
FTL5x, FTL5xH,
FTL51C, FTL7x
2, 3 PFM Level MAX

SIL_024 (PDF 165,0 kB)

 

SD111Fen (PDF 396,0 kB)

Liquiphant M/S +
Nivotester FTL375P
FTL5x, FTL5xH,
FTL51C, FTL7x
2, 3

PFM,

relay

Level MAX

SIL_025 (PDF 183,0 kB)

SD113Fen (PDF 355,0 kB)

Liquiphant S "fail safe"

+ Nivotester FTL670

FDL60/61 3 PFM Level MAX

SIL_026 (PDF 117,0 kB)

TÜV_certificate (PDF 111,0 kB)

 

SD175Fen (PDF 439,0 kB)

 

Soliphant M FTM50/51/52 2

thyristor

(non-contact

2-wire)

Level MAX SIL_032 (PDF 116,0 kB)

SD203Fen (PDF 854,0 kB)

Soliphant M FTM50/51/52 2 PNP Level MAX SIL_033 (PDF 117,0 kB)

SD204Fen (PDF 861,0 kB)

 

Soliphant M FTM50/51/52 2

relay contacts

Level MAX SIL_034 (PDF 116,0 kB)

SD205Fen (PDF 858,0 kB)

 

Soliphant M FTM50/51/52 2

NAMUR

(IEC 60947-5-6)

with pushbutton

Level MAX SIL_035 (PDF 118,0 kB)

SD206Fen (PDF 865,0 kB)

 

Soliphant M +
Nivotester FTL352P
FMT50/51/52 2 PFM Level MAX SIL_036 (PDF 976,0 kB)

SD207Fen (PDF 1,28 MB)

Soliphant M FTM50/51/52 2 8/16 mA Level MAX SIL_037 (PDF 117,0 kB)

SD208Fen (PDF 857,0 kB)

Level continuous
Levelflex M FMP40/41C/45 2 4…20 mA MAX SIL_008 (PDF 143,0 kB)

SD174Fen (PDF 2,26 MB)

Micropilot M

FMR230/231/232/233,

FMR240/244/245

2 4…20 mA MAX SIL_007 (PDF 143,0 kB)

SD150Fen (PDF 2,95 MB)

Liquicap M FMI51/52 2 4...20 mA MIN, MAX,
range
In preparation
Process pressure
Cerabar S PMP71/72/75, PMC71 2 4…20 mA MIN, MAX,
range

SIL_002 (PDF 171,0 kB)

TÜV_certificate (PDF 163,0 kB)

 

SD190Pen (PDF 1,0 MB)

 

Cerabar S PMP731/635,
PMC731/631
2 4…20 mA MIN, MAX,
range
SIL_004 (PDF 144,0 kB)

SD159Pen (PDF 653,0 kB)

 

Cerabar M PMP41/45/46/48,
PMC41/45
2 4…20 mA MIN, MAX,
range
SIL_005 (PDF 148,0 kB)

SD172Pen (PDF 549,0 kB)

 

Cerabar T PMP131/135, PMC131 2 4…20 mA MIN, MAX,
range
SIL_006 (PDF 143,0 kB)

SD160Pen (PDF 494,0 kB)

 

Differential pressure
Deltabar S PMD70/75,
FMD76/77/78
2 4…20 mA MIN, MAX,
range

SIL_001 (PDF 140,0 kB)

TÜV_certificate (PDF 163,0 kB)

 

SD189Pen (PDF 1,14 MB)

 

Deltabar S PMD230/235,
FMD230/630/633
2 4…20 mA MIN, MAX,
range
SIL_003 (PDF 147,0 kB)

SD158Pen (PDF 725,0 kB)

 

Temperature
iTEMP HART TMT112 2 4...20 mA

MIN, MAX,

range

SIL_031 (PDF 122,0 kB)

SD010Ren (PDF 864,0 kB)

 

iTEMP HART TMT122 2 4…20 mA MIN, MAX,
range
SIL_010 (PDF 122,0 kB)

SD007Ren (PDF 714,0 kB)

 

iTEMP HART TMT162 2 4…20 mA

MIN, MAX,

range

SIL_012 (PDF 141,0 kB)

SD005Ren (PDF 478,0 kB)

 

iTEMP HART TMT182 2 4…20 mA MIN, MAX,
range
SIL_011 (PDF 123,0 kB)

SD006Ren (PDF 799,0 kB)

 

Flow measurement
Promass 80, 83 2 4…20 mA MIN, MAX,
range
SIL_009 (PDF 339,0 kB)

SD077Den (PDF 1,5 MB)

 

Prowirl 72, 73 2, 1 4...20 mA MIN, MAX SIL_030 (PDF 273,0 kB)

SD100Den (PDF 2,55 MB)

 

System components

Active barrier

RN221N 2 4…20 mA MIN, MAX,
range
SIL_027 (PDF 124,0 kB)

SD008Ren (PDF 810,0 kB)

 

Process transmitter

RMA422 2 4…20 mA MIN, MAX,
range
SIL_028 (PDF 187,0 kB)

SD009Ren (PDF 352,0 kB)

 

Fieldgate FXA520 2

interference-free

on 4...20 mA loop

SIL_029 (PDF 104,0 kB)
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions