Conductivity measurement, pure and simple
30% off the Smartec S CLD134 measuring system

 

There can be no compromise in the hygiene-critical life science and  food & beverage industries. With the launch of the new Smartec S CLD134 conductivity system featuring the Indumax H CLS54 sensor, Endress+Hauser has created true leaders in specialist conductivity measurement.

 

 

*  Offer limited to UK customers only  *

Offer ends June 30 2008

The new Indumax H CLS54 sensor and Smartec S CLD134 transmitter conform to EHEDG requirements, and so attain the highest levels of sanitary safety. They also meet FDA stipulations: only virgin PEEK is used for the sensor's wetted parts and internal seals do not come into contact with your product.

 

For maximum versatility, the Smartec transmitter is available with both compact and remote housings for simple installation. Since cleanliness is key, its robust stainless steel housing is easy to clean. It will even slot into your existing hardware: the conductivity system is compatible with HART and PROFIBUS protocols for simple integration.

 

Hygienic inductive conductivity measurement

 

Ideal for all life science and food & beverage applications
For control of phase separations and CIP applications
Product and leakage monitoring
EHEDG and 3-A certified hygienic design
FDA listed virgin PEEK wetted parts and EPDM seals
Surface finish Ra < 0.8µm
Compact or separate versions
Full range of hygienic process connections
Injection moulded senor body: insensitive to soiling
Fully encapsulated temperature sensor: long lifetime

 

 
Interested? Call Endress+Hauser now on 0161 286 5000 and quote COND30.
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Further information