PHOENIX-1010

The PHOENIX-1010 measures the chemical oxygen demand

Product description

The PHOENIX-1010 measures the chemical oxygen demand in wastewater. It uses ozone for oxidation, thereby making use of one of the strongest oxidizing agents available. Dilution water is enriched with ozone in an enrichment tank. This enrichment is measured by the first ozone sensor. The wastewater and the ozone-enriched dilution water oxidize in the reaction tank. The concentration of the residual ozone is measured by the second ozone sensor. The computer controls the ratio of wastewater to dilution water in such a way that ozone consumption in the reaction tank is low and constant while the level of residual ozone is constant and high. 

 

Your benefits:

True continuous measurement
Sample preparation: automatically cleaned tangential coarse filter
Programmable concentration alarms
COD graphs and current value displayed continuoulsy on LCD screen
Up to 14 days historical data can be retrieved and displayed graphically
Automatic calibration
Available as dual channel
Does not produce toxic waste!
 

Field of application

Inlet and outlet control
Cooling water
Industrial discharge control
 
Measuring principle Oxidation with ozone - dynamic dilution  
Applications Inlet and outlet control, cooling water, industrial discharge control  
Measuring ranges

10 - 1500 mg/l

10 - 100000 mg/l

 
Measuring interval true continuous  
Response time 3 - 15 min.  
Measured error 5%  
Detection limit

10 mg/l COD based on potassium hydrogen phtalate (KHP)

 
Reagent requirement Acid 300 ml/day, oxygen 100 l/day at 1013 hPa, 298 K, drinking water 720 l/day  
Dimension (width x height x depth)

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight 65 kg, with sample conditioning 70 kg  
Design Analyzer cabinet  
Materials Aluminium lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP54  
Ambient temperature +5°C - +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater
Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
Operating Instruction (BA)    

Operating Instruction PHOENIX-1010

PHOENIX-1010 measures the chemical oxygen demand in wastewater

07/05 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 


 
Print this page  |  
General functions