Compact and cable probes

Omnigrad T, Easytemp and U.S. compact and cable probes without thermowell


 
General

Is reaction time a critical parameter for your application? You will certainly find an adequate answer amongst this Line of products, which have no additional protecting tube, so that the probe sheath is directly in contact with the precess medium.

This allows the sensors to accurately detect very fast temperature changes.

 
Omnigrad T
 
TST310
TST310
To screw in
Fixed connection lead
Tension spring

More information about TST310
TSC310
TSC310
To screw in.
Fixed connection lead
Tension spring

More information about TSC310
Easytemp
 
TMR31
TMR31
To screw in
Temperature range:
-50…+200°C (-58...+392°F)
Cable plug: M12
Ingress protection: IP66/67

More information about TMR31
TMR35
TMR35
For hygienic applications (3A)
Temperature range:
-50…+200°C (-58...+392°F)
Cable plug: M12
Ingress protection: IP66/67

More information about TMR35
U.S. products
 
TH12
TH12
General purpose RTD assembly with cable
Measurement range:
-58...392°F  (-50...200°C)
-328...1112°F (-200...600°C)

More information about TH12
TH52
TH52
General purpose MgO insulated thermocouple assembly with cable.
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH52
TH56
TH56
General purpose MgO insulated thermocouple assembly with plug.
Measurement range:
-454...2500°F (-270...1000°C)

More information about TH56
TSM470F
TSM470F
Compact RTD, meets 3-A standard surface finish requirements.
Built-in transmitter
Loop powered, 4-20mA output
PC programmable
Measurement range:
-60...320°F  (-51...160°C)

More information about TSM470F
TSM470G
TSM470G
Compact RTD fully sealed assembly with built-in transmitter.
Loop powered, 4-20mA output
PC programmable
Measurement range:
-60...320°F  (-51...160°C)

More information about TSM470G
TSM470P
TSM470P
Compact RTD, meets ASME BPE-2002, Bio processing standard surface finish requirements.
Built-in transmitter
Loop powered, 4-20mA output
PC programmable
Measurement range:
-60...320°F  (-51...160°C)

More information about TSM470P


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions