PHOENIX-thermcat


PHOENIX-thermcat is an online analyzer for continuous COD measurement

Product description

PHOENIX-thermcat is an online analyzer for continuous COD measurement using high temperature catalytic oxidation. The analyzer, including filter, cleans itself periodically at programmed times. Automatic self-calibration is performed according to appropriate standards.  

 

Your benefits:

True continuous measurement
Sample preparation: automatically cleaned tangential coarse filter
Automatic self-calibration with COD standard
Digital and analog output signals for external alarms and controls
COD graphs and current value displayed continuously on LCD screen
Up to 14 days historical data can be recalled and displayed graphically
Dual channel available
 

Field of application

Raw wastewater
Inlet and outlet control
Cooling water
Industrial discharge control
 
Measuring principle Combustion into CO2 and IR detection  
Measuring ranges

4 - 1000 mg/l

40 - 4.000 mg/l

100 - 10,000 mg/l

 
Applications Raw wastewater, inlet and outlet control, cooling water, industrial discharge control  
Measuring interval True continuous  
Response time 3-15 min.  
Measured error

4%

 
Detection limit 2 mg/l TOC with IR detector 500 ppm  
Reagent requirement Oxygen: 100-400 l/day at 1013 hPa, 298 K  
Dimensions (width x height x depth)

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight 65 kg, 70 kg with sample preparation  
Design Analyzer cabinet  
Materials Aluminium lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP54  
Ambient temperature +5°C - +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater
Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
Operating Instructions (BA)    

Operating Instructions STIP-toc and PHOENIX-thermcat

Continuous high-temperature TOC analyzer according to DIN

05/05 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 


 
Print this page  |  
General functions