BIOX-1010

Online analyzer for continuous, rapid BOD measurement BIOX-1010

Product description

BIOX-1010 is an online analyzer for continuous, rapid BOD measurement in industrial and municipal wastewater treatment plants. The analyzer measures the oxygen consumption of an adapted biomass.  

 

Your benefits:

True continuous measurement
No chemicals required
Sample preparation: automatically cleaned tangential coarse filter
BOD load curve and current value on LCD screen
Up to 14 days historical data can be recalled and displayed graphically
Low maintenance
 

Field of application

Detection of product loss
Detection of BOD load peaks
Reduction of electricity and operating costs
Increase in operational safety
 
Measuring principle Biological with dynamic dilution  
Measuring ranges

20 - 1,200 mg/l

5 - 1,200 mg/l

20 - 100,000 mg/l

 
Measuring interval True continuous  
Response time 3 - 15 minutes  
Measured error 3%  
Detection limit 20 mg/l BOD  
Reagent requirement No reagents required  
Dimensions (width x height x depth)

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight 90 kg, 95 kg with sample conditioning  
Design Analyzer cabinet  
Material Aluminium lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP54  
Ambient temperature +5°C to +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater

Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
Operating Instruction (BA)    

Operating Instruction BIOX-1010

BIOX-1010 is an online analyzer for continuous BOD measurement in industrial and municipal wastewater treatment plants

05/05 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 
 


 
Print this page  |  
General functions