SupplyCare Enterprise SCE30

Software solution - online inventory data for material management and logistics


Improves demand planning and lowers your inventories
Enables business processes such as Vendor and Supplier Managed Inventory (VMI, SMI)
Complete solution from inventory measurement and data acquisition to integration in your business processes
From the market leader in tank and silo level measurement
Worldwide service and support network

  

Keeping inventories low reduces costs, but often at the risk of affecting delivery performance. A balance must be found, therefore, between supply and demand. At the same time, the flexibility to react to customer and market demands must be retained.

 

Endress+Hauser helps you to optimize your supply chain by providing reliable

inventory data independent of the storage location.

 

Features and benefits

With SupplyCare Enterprise you can:

View the current product levels in your tanks and silos at your desk
Assign warning and alarm limits to all monitored inventory data
Send or receive e-mail notification, e.g. that replenishment is necessary
Export inventory data in universal or standardized format
View trends, historical data and events
Manage tanks, groups of tanks, customers and products
Assign specific viewing rights to suppliers, vendors and internal users
 

Architecture

Our offer is not restricted to the SupplyCare software, we can also supply measuring instruments, data acquisition hardware and the engineering expertise necessary for seamless integration into your IT system. Naturally, we take full responsibility for our solutions at all levels of integration.

 

::Enlarge Picture

 

SupplyCare Enterprise architecture

 

Standard functions

SupplyCare Enterprise SCE30 is installed in your enterprise and offers the basic functions required for inventory management. You can choose to configure the software yourself or have it engineered and installed by our IT experts.

 
::Enlarge picture

::Enlarge picture

::Enlarge picture

Tank monitoring

Inventory acquisition (current value)
Inventory management (set points, limits)
Unit conversion
Tank linearization
Tank history ( -90 days)
Linear trend

Tank management

Tanks and grouping of tanks
Definition of customers and products
Assignment of user to tank

Event management

Event notification
Electronic signature
Event history
 
 
::Enlarge picture ::Enlarge picture ::Enlarge picture

User management

User profile (myProperties)
Role and access assignment

Export

Data transfer via CIDX
(Chemical Industry Data eXchange)
Download of measurement data
(CSV export)

Data acquisition

Fieldgate Configuration
Scheduling
 

Hardware and software requirements

 

Operating systems


Windows XP®  SP2, Windows 2000® Server and Windows 2003® Server

Administrative account to install a service

 

Web browser


MS Internet Explorer 6.0 or higher

FireFox 1.5 or higher

JavaScript enabled

Session cookies enabled

 

Data base


Derby (included in delivery)

Others (e.g. MySQL, DB2, MS SQL Server, MaxDB, Oracle) on request

 

Hardware requirements


Processor Type

Pentium 4 , 3 GHz or better

Main Memory (RAM)

2 GB RAM

Hard disk

depending on the database size (min. 5 GB)

Screen Resolution

1024 x 768

Color resolution 32 bit
 

Software requirements


Java SDK (development kit)

 

Download supplementary ducumentation:

SupplyCare Enterprise SCE30

Software solution - online inventory data for

material management and logistics

Innovation brochure

IN004S/04/en/05.07

 

Inventory Control

Transparency in your bulk inventory to optimise

your business operations

Field of Activities

FA003V/00/en/04.04

 

SupplyCare Enterprise SCE30

Inventory Data Collection, Visualisation and Management

Operating program for the coordination of material and information flow along the supply chain

Getting Started

Software Version: 1.00.xx

BA054S/04/a2/06.08

 

SupplyCare Enterprise SCE30

Operating program for the coordination of material and information flow along the supply chain

Operating Instructions

Software Version: 1.00.xx

BA055S/04/en/12.07

  

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Instrumentation

Fieldgates - provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines or GSM.

 

More information...