FieldCare Device Setup SFE250

FieldCare "Device Setup" is the common device configuration tool for Endress+Hauser instruments and the youngest member of FieldCare Plant Asset Management.

 

FieldCare Lite SFE550
FieldCare Standard SFE551
FieldCare Professional SFE552
FieldCare Device Setup SFE250

 

 

FieldCare "Device Setup” offers:

Software-Package for the complete configuration and commissioning of Endress+Hauser devices
Support all field bus protocols as there are HART® and PROFIBUS®
Support Endress+Hauser service protocol to access our instruments field bus independent

 

Support of FOUNDATION fieldbus™ is in preparation.

 

Endress+Hauser offers you the possibility to download FieldCare "Device Setup" free of charge.

Download FieldCare "Device Setup"

 

Features at a glance

Seamless upgradeable to FieldCare "Lite”, "Standard” or "Professional” without reinstallation
All  configuration and documentation features are provided free of charge
With a click the preconfigured macros establish the connection to HART®, PROFIBUS® or the service bus and open the device configuration view automatically.

 

Support of FOUNDATION fieldbus™ is in preparation.

 

:: Enlarge picture

:: Enlarge picture

Macro view
Device configuration for Promass
 
Via the service interface special functionalities are provided in addition to the fieldbus operation e.g.
 

Proline series


 
:: Enlarge picture :: Enlarge picture :: Enlarge picture
Fieldview
Fieldcheck
Compare
 

"Phanten” family

Offline operation
Up and download of configuration parameter
 

Hardware supported

Softing PROFIcard, PROFIboard, PROFIusb and FG family
Siemens DP/PA link with one device online at a time
Devices integrated in HART Foundation OPC server
HART Modems
Endress+Hauser Fieldgates FXA720, FXA520
Endress+Hauser Field Controllers SFC162, SFC173
Endress+Hauser Communication Interfaces FXA193, FXA291
Pepperl+Fuchs Multiplexer KFD2 and 2700 series
National Instruments PCMCIA-FBUS
 

Supplementary information

FieldCare - FDT based Plant Asset Management Tool

All-round support throughout the plant life-cycle

FieldCare

 

Endress+Hauser offer DTMs for HART® and PROFIBUS® devices.

DTM Download 

 

 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions