Products for flow measurement - Electromagnetic flowmeters
Universally useable throughout industry, for nominal diameters DN 2...2000

 
General

Electromagnetic flow measurement has been in use around the world for 50 years and more, as witnessed by the popularity of these meters that continues unabated in virtually all sectors of industry.

 

Electromagnetic flowmeters can be used to measure all electrically conductive liquids (> 5 µS/cm) with or without solids, e.g. water, wastewater, sludge, slurries, pastes, acids, alkalis, juices, fruit pulp, etc.

 

In the industrial environment, sectors that utilize this measuring principle include: water/wastewater, chemicals, pharmaceuticals, pulp and paper, foodstuffs, etc. Electromagnetic flowmeters are even robust enough to be used in mining.

 
Transmitters
Unified operating concept, flexible outputs, software packages, Fieldbus interface, Ex-approvals and much more - all a matter of course for the Promag transmitters.
 

Promag 10

Cost-effective transmitter for basic applications

Promag 23

Two-wire transmitter for reduced cost of installation and operating overheads

Promag 50 / 51

Transmitters for all standard applications and for custody transfer
Two-line, backlit display
Pushbutton controls

Promag 53 / 55

With extended functionality suitable for special applications
Four-line, backlit display
"Touch Control" operation from outside
Measures pulsating flow
F-Chip (software upgrade options):  filling and dosing, electrode cleaning
HistoROM / T-DAT: Data memory for device parameters
Signal inputs for temperature or density  
Sensors
The robust Promag sensors have a wide range of materials, measuringtube liners and process connections (DIN, ANSI, JIS, AWWA, AS) to cover virtually any application. Accuracy: typically ±0.2...0.5% of reading.
 

Promag W

Nominal diameters DN 25...2000 (1...80"), also for custody tranfer
Polyurethane (PU) liner for cold water and slightly abrasive fluids
Hard-rubber (HR) liner for all water applications
Temperature ranges:
HR 0...+80 °C (+32...+180 °F),
PU -20...+50 °C (-5...+122 °F)

Promag S

For difficult fluids of all kinds (e.g. ore slurry, paper pulp or fruit mash)
Nominal diameters: DN 15 to 600 (1/2...24")
Industry-optimized measuring electrodes and linings for process temperatures up to +180 °C (+355 °F)

Promag P

Nominal diameters DN 15...600 (1/2...24"), also for custody transfer
PTFE and PFA liners for all applications in the chemical and process industry (PFA is specially for high process temperatures / severe temperature shocks,
-40...+180 °C / -40...+355 °F)

Promag H

For very low flow rates,
DN 2...100 (1/12...4"), robust stainless-steel housing
PFA liner for all applications in the chemical, process and food industry (for high process temperatures / severe temperature shocks,
-20...+150 °C / -5...+300 °F)
CIP/SIP (3-A approval and EHEDG certification)
Flexible process-connection concept
Special Devices
 

Magphant

DTI200
Insertion sensor
For cost-effective flow monitoring in steel or plastic pipes DN 15...2000 (1/2...80")

More information about DTI200

Dosimag

5BH
Volume flow measuring system for filling applications 
DN 4…15 [5/32"...1/2"]
3A and EHEDG approvals 
Extremely compact 
High repeatability

More information about 5BH


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions