Tankvision NXA820, NXA821, NXA822

Inventory Management System with completely integrated software for operation via standard web browser

 

Application

Tankvision is a dedicated tank inventory system which is operated by a standard web browser and does not require proprietary software.

 

Tankvision is based on a distributed architecture on a Local Area Network (LAN). Due to its modular structure it can be adjusted to any application. It is ideally suited for small tank farms with only a couple of tanks, but also for large refineries with hundreds of tanks.

 

Tankvision consists of the following components:

Tankvision NXA820 (Tank Scanner)
scans parameters from tank gauges and performs tank calculations
Tankvision NXA821 (Data Concentrator)
summarizes data from various Tank Scanners NXA820
Tankvision NXA822 (Host Link)
provides data to host systems (such as PLC or DCS)
 

Your benefits

A robust industrial operating system with embedded software ensures high stability and availability.
Modular design; easily adjustable to any application; can be upgraded as required
Configuration, commissioning and operation via web browser; no proprietary software required
Access for up to 10 users per Tankvision component from any connected PC
Common hardware platform for all components; no hard disc or fans - no wearout
Volume calculations and correction included according to international standards (API/ASTM/IP tables) in Tank Scanner NXA820
Predefined operator screens for typical operation of a tank farm; can be adapted to individual needs.
License-free
 
 
Print this page  |   Recommend this page  |   Bookmark this page
General functions