Calibration Management CompuCal™

High performance system to efficiently maintain and calibrate your on-site instrumentation


Scheduling, documenting and controlling calibration activities

Regular calibration and maintenance of field instrumentation is a must for many industries as they systematically prove the performance of their quality critical devices. The task of in situ calibration itself is often challenging but add to this the need to schedule the activities, arrange with the production personnel to make plant available and then plan the resources and mobilise the technician... not to mention document the results is often time consuming, costly and challenging.

 

Yet the key to ensuring the quality of the process whilst at the same time minimising costs for unnecessary maintenance are dependant upon the people who have to control this process.

 

CompuCal™ is a high performance software tool that meets all requirements regarding calibration management and implementation. Developed with key users and proven in use in the pharmaceutical and regulated industries CompuCal™ allows you to efficiently maintain and calibrate your on-site instrumentation. It fulfils the high quality demanded of your auditors, and at the same time reduces complexity, time and costs associated with the management of the calibration activity.

 

 

The most important features at a glance

Controls the maintenance and calibration schedules, issuing work orders and reports as defined by maintenance personnel
Can attach important documents such as SOP's, Health and Safety sheets, Loop diagrams to each tag
Offers seamless data transfer with other Endress+Hauser Tools - W@M, Field Care and IBA-C, allowing for quick data import from existing Installed Base Analysis files
Incorporates audit trail and high security features 
Up-gradable to full compliance to the FDA 21 CFR Part 11 «Electronic Records and signatures» with full validation services without loss of any historical data
Roaming laptop version is optionally available to allow technicians to work remotely on plant independent from the network
Can issue certificates as defined by ISO 17025, plus deviation reports
Produces management reports for cost analysis, historical data analysis, work due listings and overdue listings
Can print certificates related to discrete calibration or loop calibration
Is able to take into account unplanned requests for work
Full records sheet for each tag allowing all important data to be logged and recorded
Work areas can be arranged in plant locations and operating modules
E-mail control system which can be set to automatically alert pre-determined personnel of reports actions and deviations when action is necessary
Allows you to control cost and review calibration schedules accordingly.
 

Life Cycle Management

CompuCal™ can exchange data in a seamless way with our FieldCare and IBA (Installed Base Analyst) on site tools.

 

CompuCal™ will improve maintenance planning, improve the efficiency of your instrument department, reduce the cost of maintenance and at the same time satisfy the requirements of your legislators and auditors. But CompuCal™ also provides links to W@M (Web Enabled Asset Management), which allows you access to enhancement possibilities for your instrumentation base. It allows you to download SOP's* to control your calibration procedures, find out more data concerning your installed instrumentation - such as a faultfinding guide or an operating manual specific to the serial number of the device in your plant.

 

* SOP = Standard Operating Procedure

 

Software

CompuCal™/CompuCal™ Plus

Compucal™ and Compucal™ Plus are high performance scheduling and electronic software tools that help to control the scheduling activity around your installed base, providing traceable and auditable records.

Issues work orders and reports as defined by maintenance personnel
Can attach important documents as SOPs (Standard Operating Procedures), health & safety sheets, loop diagrams etc.
Incorporates audit trail and high security features
Issues certificates as defined by ISO17025 and deviation reports
CompuCal™ Plus is fully validated to FDA 21 CFR Part 11

 

    Clic to enlarge picture            Clic to enlarge picture         

:: Demo                         :: Enlarge picture                         :: Enlarge picture

 

 

CompuCal™ Open Application interface

The Open Application Interface is a validated software plug-in module which allows the CompuCal™ range of calibration management packages to freely communicate data and participate in the work flow procedures with other software packages, typically ERP and CMMS systems.

 

Clic to enlarge picture

:: Enlarge picture

 

CompuCal™ Plus

CompuCal™ Plus package is a fully validated solution used in the regulated industries by companies including Roche, Glaxo Smithkline, Pfizer for the management of their quality critical instrumentation. The CompuCal™ software can be upgraded at any time in the future to the "Plus" version and fully validated to 21 CFR Part 11 without loss of any historical records.

 

Open Application Interface (OAI)

The OAI (Open Application Interface) is an optional module that allows you to interface CompuCal to other types of packages including CMMS* systems such as Maximo, Avantis etc and ERP* systems like SAP.

 

* CMMS = Computerised Maintenance Management Systems

* ERP = Enterprise Resource Planning

 
Material linked to service performance

From special SOP's to calibration plans, labels and certificates, Endress+Hauser provides you with relevant documents at each step of the calibration cycle.

 

Documentation available

For further information on our calibration management tools, please download the following documents:

 

Clic to download the 'Compucal™' documentation                  Clic to download the 'Compucal™ Open Application Interface' documentation

 

:: Download the 'Compucal™' documentation (pdf)

:: Download the 'Compucal™ Open Application Interface' documentation (pdf)

 

Additional documentation available:

  

CompuCal™

Calibration Management System

Competence Brochure

CP012S/04/en/07.08

 

CompuCal™

Open Application Interface

Innovation Brochure

IN001S/04/en/04.04

 

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

Calibration Management

Find out more about calibration service offering of Endress+Hauser

 

More Information...

Automation components

 

FieldCare - FDT based Plant Asset Management Tool

All-round support throughout the plant life-cycle

 

More information...