FieldCare iDTM-HART SFE251

iDTM-HART integrates Electronic Device Descriptions


Product description
Features at a glance
Field of application
iDTM-HART Download
 

Product description

iDTM-HART (interpreter Device Type Manager) is a component of FieldCare, the FDT based tool for Plant Asset Management of Endress+Hauser. iDTM-HART interprets HART®-DDs/EDDs and allows the integration of HART® devices in FieldCare which have no appropriate DTM.
 

Features at a glance

Operates 3rd party HART® devices without DTM in FieldCare, the FDT-based Plant Asset Management System of Endress+Hauser

Contains more than 600 registered HART® EDDs from about 90 device manufacturers

Uses Nested Communication in a plant

Combines both device integration technologies FDT/DTM and EDDL in one solution

 

Field of application

Currently there are two different technologies for device integration available: FDT/DTM (Field Device Tool/Device Type Manager) and EDDL (Electronic Device Description Language).
 
iDTM-HART combines both technologies effectively and allows the integration of HART® devices in FieldCare that have no appropriate DTM at hand. HART® devices of about 90 manufacturers are supported. Users thus have the liberty to choose their favored device.
 
iDTM-HART is handled in FieldCare as any other DTM and available within seconds in online mode. It is based on an EDD (Electronic Device Description) interpreter of the HART® Communication Foundation (HCF) and contains over 600 registered HART® EDDs of the HCF Library, which is updated regularly.
 
iDTM-HART combines basic device functionality with the familiar DTM user interface. EDD-based devices can use Nested Communication thanks to FDT.
 

 

 

 

 

 

 

 

 

:: Enlarge picture

Nested Communication with iDTM-HART

:: Enlarge picture

Online parameterization view
 

iDTM-HART Download

iDTM-HART Download
 

System requirements

Software version: FieldCare iDTM-HART 1.00.00

Please check that the following hardware and software requirements are fulfilled before you start the installation:

 

iDTM-HART is a component of FieldCare, the FDT based tool for Plant Asset Management of Endress+Hauser. iDTM-HART interprets HART®-DDs/EDDs and allows the integration of HART® devices in FieldCare which have no appropriate DTM.
 
The system requirements for installation correspond to those of FieldCare.
 
iDTM-HART is released from FieldCare "Standard" and "Professional" software version 2.04. It is available in English.
 
Users of FieldCare "Device Setup" or FieldCare "Lite" can use the iDTM-HART after upgrade to FieldCare "Standard" or FieldCare "Professional".

 

If you have questions about the upgrade or if you have device specific questions, please contact your Endress+Hauser sales representative.

 

Software requirements (minimum)


FieldCare

Endress+Hauser "FieldCare Standard" or "FieldCare Professional"

Operating systems

Microsoft Windows Vista Business, Enterprise, Ultimate (x32)
Microsoft Windows 2000 Service Pack 4, XP Service Pack 2 (x32)
Microsoft .NET Version 1.1*

Pdf-Reader

Adobe Acrobat Reader 5.0

* Programs are automatically installed by FieldCare Installation Manager if not available.

 

Hardware requirements (minimum)


Processor Type

Pentium III 1,2 GHz CPU

Main Memory (RAM)

512 MB RAM

Hard-disk (HDD) Capacity

Disk space needed:

100 MB Endress+Hauser FieldCare iDTM-HART V1.00.05
(+100 MB in a temporary folder during installation on system partition)
135 MB System Components
40 MB .NET Version 1.1

Monitor Resolution

1024 x 768, 64k colours

 

Hardware requirements (recommended)


Processor Type

Pentium 3 GHz CPU
AMD 3 GHz CPU
Pentium Mobile 2 GHz CPU

Main Memory (RAM)

1 GB RAM

Hard-disk (HDD) Capacity

Disk space needed:

100 MB Endress+Hauser FieldCare iDTM-HART V1.00.05
(+100 MB in a temporary folder during installation on system partition)
135 MB System Components
40 MB .NET Version 1.1

Monitor Resolution

1024 x 768, 64k colours

 

Revision history

 
 Product version Manufacturer information
1.00.00

n.a.

 

Download Documentation:

 

FieldCare iDTM-HART

iDTM-HART integrates Electronic Device Descriptions

Innovation Brochure

IN009S/04/en

 

FieldCare

Plant Asset Management

Competence Brochure

CP001S/04/en

 

FieldCare
Plant Asset Management through Fieldgate
Competence Brochure
CP011S/04/en

 

FDT - Field Device Tool
Open standard for device and system integration
Competence Brochure
CP010S/04/en

  

FieldCare iDTM-HART

iDTM-HART integrates Electronic Device Descriptions

Getting Started 

BA059S/04/c4

 

Improving Device Integration with iDTM:

a Smart Way of Combining FDT and EDDL

ARC (Advisory Group) White Paper

ARC White Paper iDTM 03.08 en

 


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions

FieldCare

 

FieldCare - FDT based Plant Asset Management Tool

All-round support throughout the plant life-cycle

 

More information...

FDT - Field Device Tool

 

Open standard for device and system integration.

 

More information...

HART

 

HART Communication Protocol - cost effective solution for intelligent instrumentation

 

More information...

 

 

HART Communication Foundation

 

HCF member device driver list