Heavy duty temperature assemblies (XP / Ex d)

Omnigrad S and U.S. heavy duty temperature assemblies


 
General

What about harsh environments, corrosive substances, highest pressures and safety requirements?

Our response is that Omnigrad S Temperature Sensors are the best you can find for dealing with challenging applications.

If we consider these kind of applications, bar-stock thermowells, special materials and self-diagnosis field transmitters are the norm.

And if you require a customised design or a well strength verification, there is much to chose from since a number of chemical, oil & gas, energy and primary industries have already found solutions for their applications amongst this range of instruments.

 
Omnigrad S
 
TMT142R
TMT142R
To screw in or wall mounting
HART-protocol
NEMA 4X, IP67
Galvanically isolated
Replaceable insert, MgO
Max. measuring range:
-200…600°C (-328...1112°F)

More information about TMT142R
TMT162R
TMT162R
To screw-in
Field housing NEMA 4x, IP67
HART protocol
Namur NE43
Replaceable insert, MgO
Max. measuring range:
-200…600°C (-328...1112°F)

More information about TMT162R
TR61
TR61
To use together with thermowell acc. DIN 43772
Replaceable insert, MgO
Range -200…600°C
(-328...1112°F)

More information about TR61
TR62
TR62
To use with separate thermowell
Nipple-Union-Nipple, acc. to ANSI
Replaceable insert, MgO
Range -200…600°C
(-328...1112°F)

More information about TR62
TR63
TR63
Thermowell with flange
Nipple-Union-Nipple acc. ANSI
Replaceable insert, MgO
Range -200…600°C
(-328...1112°F)

More information about TR63
TR65
TR65
To push in  / screw in with compression fitting
Fixed insert, MgO
Range: -200…600°C
(-328...1112°F)

More information about TR65
TR66
TR66
With bar stock thermowell with flange
Nipple-Union-Nipple
Replaceable insert, MgO
Range:  -200…600°C
(-328...1112°F)

More information about TR66
TMT142C
TMT142C
To screw in or wall mounting
HART-protocol
NEMA 4X, IP67
Galvanically isolated
Replaceable insert, MgO

More information about TMT142C
TMT162C
TMT162C
To screw in
Field housing NEMA 4x, IP67
HART protocol, Namur 43
Replaceable Insert, MgO

More information about TMT162C
TC61
TC61
To use together with thermowell acc. DIN 43772
Replaceable insert, MgO
Type J (Fe-Const)
Range: -40…750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40…1100°C
(-40...2012°F)

More information about TC61
TC62
TC62
To use with separate thermowell
Nipple-Union-Nipple, acc. to ANSI
Replaceable insert, MgO
Type J (Fe-CuNi)
Range: -40…750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40…1100°C
(-40...2012°F)

More information about TC62
TC63
TC63
Thermowell with flange
Nipple-Union-Nipple acc. ANSI
Replaceable insert, MgO
Type J (Fe-Const)
Range: -40…750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40…1100°C
(-40...2012°F)

More information about TC63
TC65
TC65
To push in / screw in 
With compression fitting
Fixed insert, MgO
Type J (Fe-Const)
Range: -40…750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40…1100°C
(-40...2012°F)

More information about TC65
TC66
TC66
With bar stock thermowell with flange
Nipple-Union-Nipple
Replaceable insert, MgO
Type J (Fe-Const)
Range: -40…750°C
(-40...1382°F)
Type K (NiCr-Ni)
Range: -40…1100°C
(-40...2012°F)

More information about TC66
U.S. products
 
T13
T13
Explosion Proof certified RTD assembly in  thermowell with spring loaded insert and enclosure for process industry.
Transmitter optional
Measurement range:
-58...392°F  (-50...200°C)
-328...1112°F (-200...600°C)

More information about T13
T14
T14
Explosion Proof certified RTD assembly in flanged  thermowell with spring loaded insert and enclosure for process industry.
Transmitter optional
Measurement range:
-58...392°F  (-50...200°C)
-328...1112°F (-200...600°C)

More information about T14
T15
T15
Explosion Proof certified RTD assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
Transmitter optional
Measurement range:
-58...392°F  (-50...200°C)
-328...1112°F (-200...600°C)

More information about T15
T53
T53
Explosion Proof certified thermocouple assembly in threaded thermowell with spring loaded insert and enclosure for process industry.
Transmitter optional
Measurement range:
-454...2500°F (-270...1000°C)

More information about T53
T54
T54
Explosion Proof certified thermocouple assembly in flanged thermowell with spring loaded insert and enclosure for process industry.
Transmitter optional
Measurement range:
-454...2500°F (-270...1000°C)

More information about T54
T55
T55
Explosion Proof certified thermocouple assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
Transmitter optional
Measurement range:
-454...2500°F (-270...1000°C)

More information about T55


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions