Specs at a glance
-
Accuracy
Rod probe: +/- 2 mm (0.08 in)
Rope probe <= 15 m (49ft):
+/- 2 mm (0.08 in)
Rope probe > 15 m (49ft):
+/- 10 mm (0,39 in) -
Process temperature
-40...+150 °C
(-40...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...16 bar
(Vacuum...232 psi) -
Max. measurement distance
Rod:
4 m (13 ft) Min DK>1.4
Rope:
20 m...25 m (66 ft...82 ft) Min DK >1.4;
25 m...30 m (82ft...98 ft) Min DK >1.6;
30 m...45 m (98ft...148 ft) Min DK>1,9 -
Main wetted parts
Rod probe:
316Ti, 316L, PEEK, PPS
Rope probe:
304, 316, 316Ti, 316L, PEEK, PPS, PA
Field of application
Levelflex FMP57 is the sensor for the highest demands in bulk solids and best suited for measurements in high silos, bunkers or stockpiles. Providing rope probes up to a length of 45m the FMP57 is also suited to measurements in high silos. Levelflex FMP57 guided radar is used for continuous level measurement in powdery to granular bulk solids. Dust, filling noises, temperature layers and gas layers do not affect the measurement.
Version with rod or rope probe.
Process connections: Thread or flange
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +16bar (-14.5 to +232psi)
Maximum measuring range: Rod 4m (13ft), rope 45m (148ft)
Accuracy: ±2mm (0.08")
International explosion protection certificates, SIL, marine approval, 5-point linearity protocol
Benefits
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Faceplate
Faceplate - Levelflex 5x - HART
Language neutral - 07/2021
Yokogawa, Plant Resource Manager, R3.12
Language:
Language neutral
Version:
16/07/2021
File size:
1.9 MB
File name:
EH_HA_LE_Levelflex_0x1122_0x04_0x03_PRM.zip
-
-
-
Faceplate
Faceplate - Levelflex FMP5x - FOUNDATION Fieldbus H1
Language neutral - 03/2018
Yokogawa, Plant Resource Manager, R3.12
Language:
Language neutral
Version:
12/03/2018
File size:
1.6 MB
File name:
EH_FF_LE_Levelflex_0x1022_0x02_0x02_PRM.zip
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure, temperature
EN 01/06/202606/12/202425/03/202415/09/202328/10/2021Language:
English
Version:
01/06/2026
File size:
2 MB
File name:
TI00426FEN_2726-00.pdf
-
-
-
Technical Information (TI)
TI Levelflex FMP56, FMP57
Guided-wave radar
EN 01/10/202422/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
3.6 MB
File name:
TI01004FEN_2724-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 FOUNDATION Fieldbus
Guided-wave radar
EN 01/10/202422/02/202312/04/201816/11/201715/12/2016Language:
English
Version:
01/10/2024
File size:
5.4 MB
File name:
BA01055FEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 HART
Guided-wave radar
EN 01/10/202421/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
4.7 MB
File name:
BA01004FEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 PROFIBUS PA
Guided-wave radar
EN 01/10/202421/02/202330/06/202212/04/201816/11/2017Language:
English
Version:
01/10/2024
File size:
4.2 MB
File name:
BA01009FEN_2024-00.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP5x HART Description of Device Parameters
Guided wave radar
EN 28/04/201630/10/201426/02/201429/07/201101/10/2010Language:
English
Version:
28/04/2016
File size:
3.3 MB
File name:
GP01000FEN_1616.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
Guided wave radar
EN 30/10/201404/08/2011Language:
English
Version:
30/10/2014
File size:
4.7 MB
File name:
GP01001FEN_1314.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
Guided wave radar
EN 09/06/201527/04/2012Language:
English
Version:
09/06/2015
File size:
3.5 MB
File name:
GP01015FEN_0215.pdf
-
-
-
Short Instruction (KA)
Levelflex FMP56, FMP57 PROFIBUS PA
Guided wave radar
EN 30/06/202212/04/201817/11/201712/02/201514/12/2012Language:
English
Version:
30/06/2022
File size:
1.5 MB
File name:
KA01073FEN_1722-00.pdf
-
-
-
Short Instruction (KA)
Levelflex FMP56, FMP57 FOUNDATION Fieldbus
Guided wave radar
EN 30/06/202212/04/201817/11/201709/06/201514/12/2012Language:
English
Version:
30/06/2022
File size:
1.4 MB
File name:
KA01110FEN_0622-00.pdf
-