Specs at a glance
-
Max. measurement error
+/-2.0 %
-
Measuring range
0....452'389 m3/h
-
Medium temperature range
DN 15...65
-40...+150°C
(-40...+302°F)
DN 50...300
-40...+170°C
(-40...+338°F)
DN 100...4000
-40...+80°C
(-40...+176°F) -
Max. process pressure
No limit
Field of application
The portable ultrasonic flowmeter Prosonic Flow 93T is designed for temporary monitoring and test measurements with clamp on sensors. It is operated independently of the mains power using a battery. The Prosonic Flow 93T is ideal for conducting verification measurements at existing flow metering points.
The sensors are perfectly suited for the non-contact measurement of pure or slightly contaminated liquids, regardless of the pressure or electrical conductivity.
Ideal solution for temporary use everywhere precise measurement or verification is required
Can be used with all metal and plastic pipes lined or unlined and with composite pipes
Suitable for pipe diameters from DN 15 to 4000 (½ to 160")
Suitable for fluid temperatures ranging from –40 to +170 °C (–40 to +338 °F)
Benefits
Automatic frequency scan for maximum measuring performance
Quick and secure installation – specially designed mounting kits
No additional leakage paths – external measurement from outside the pipe
Process transparency – diagnostic capability
Temporary monitoring of measuring points – portable flowmeter with rechargeable battery and current output
Verification of other flow devices – integrated data logger and current input
Automatic recovery of data
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Proline Prosonic Flow 93T Portable Operating Instructions
English version - 12/2024
Portable ultrasonic flow measuring system
EN 19/12/202406/12/202301/07/201101/05/201001/06/2009Language:
English
Version:
19/12/2024
File size:
1.8 MB
File name:
BA00136DEN_1524.pdf
-
-
-
Technical Information (TI)
Proline Prosonic Flow 93T Portable Technical Information
English version - 12/2024
Portable ultrasonic flow measuring system Volume flow measurement of liquids
EN 19/12/202406/12/202301/07/201101/05/201001/06/2009Language:
English
Version:
19/12/2024
File size:
1.4 MB
File name:
TI00085DEN_1524.pdf
-
-
-
Technical Information (TI)
Proline Prosonic Flow 93T Portable Technical Information
Portable ultrasonic flow measuring system
Volume flow measurement of liquidsEN 19/12/202406/12/202301/07/201101/05/201001/06/2009Language:
English
Version:
19/12/2024
File size:
1.4 MB
File name:
TI00085DEN_1524.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 HART Operating Instructions
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.EN 19/08/201101/07/201001/06/200901/11/200415/10/2003Language:
English
Version:
19/08/2011
File size:
2.8 MB
File name:
BA00070DEN_1311.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow 93T Portable Operating Instructions
Portable ultrasonic flow measuring system
EN 19/12/202406/12/202301/07/201101/05/201001/06/2009Language:
English
Version:
19/12/2024
File size:
1.8 MB
File name:
BA00136DEN_1524.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow 93T Portable Brief Operating Instructions
Portable ultrasonic flow measuring system
EN 01/07/201101/05/201001/06/2009Language:
English
Version:
01/07/2011
File size:
906.2 KB
File name:
KA00034DEN_1311.pdf
-
-
-
Installation Instructions (EA)
Bus plug FF Installation Instructions
Promag 53, 55, Promag 200, Promass 83, Promass 200, Prowirl 72, 73,
Prowirl 200, Prosonic Flow 92, 93EN 01/06/201721/08/2012Language:
English
Version:
01/06/2017
File size:
181.9 KB
File name:
EA01061DEN_0217.pdf
-
-
-
Special Documentation (SD)
Proline Prosonic Flow 93T Portable Data exchange into Excel Special Documentation
Data exchange with Prosonic Flow 93T
Import CSV File into ExcelEN 01/05/2010Language:
English
Version:
01/05/2010
File size:
1.1 MB
File name:
SD144DA2_0410.pdf
-
-
-
Special Documentation (SD)
Change of Directives Special Documentation
Change of Directives
EN 20/04/2016Language:
English
Version:
20/04/2016
File size:
52.2 KB
File name:
SD01764DEN_0116.pdf
-
-
-
Manufacturer Information (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 30/07/201513/01/201515/04/201407/01/201418/03/2013Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
-
-
-
Manufacturer Information (MI)
Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 25/11/201531/07/201502/02/201529/01/201508/04/2014Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
-
-
-
Manufacturer Information (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN 30/07/201505/02/201510/07/201408/04/201418/03/2013Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
-